Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2019300
MANUNAME
Manufacturer Name
Theben AG
MANUTYPEDESC
Manufacturer Type Description
thePassa P360 KNX UP WH
DESCSHORT
Short Description
KNX presence detector for warehouse aisles and corridors, light & HVAC, white
DESCLONG
Long Description
KNX-UP presence detector for ceiling mounting, KNX interface, detection area 30 x 4.5 m switchable to 15 x 4.5 m (for walking persons) at 3 m mounting height, mounting height up to 6 m, 2 light channels with 2 light measurements, constant light control or switching operation with dimmable lighting, stand-by dimming value continuously adjustable from 1-25 % as orientation light, 2 presence channels for HVAC, aura effect, running light function, detection of walking direction, operation as fully or semi-automatic switchable, teach-in, staircase light function, short-time presence, remote control, light measurement 10-3000 lux, simple adjustment of light measurement,sensitivity adjustable, protection class IP 54, housing white
INTNO
International product number
7612748006492
SA
Sensor area
A
Mounting height
m
LOG
Level of Geometry
EBD
Sensor area coverage dimensions
EF000003
Mounting method
EV000383
EF010517
Operating height (CH)
46 mm
EF010945
Diameter 1 (D1)
110 mm
EF010946
Diameter 2 (D2)
65 mm
EF000218
Built-in depth (ID)
35 mm
EF004265
Built-in length (IL)
48 mm
EF000846
Built-in width (IW)
48 mm
EF010886
Surface height (SH)
30 mm
EF000010
Model
Presence detector
EF006311
Animal zone
false
EF000147
Creep-under protection
false
EF008011
Optimum mounting height
3 m
EF001098
Staircase monitoring
true
EF001323
Max. transmission range sideways
15 m
EF001322
Max. transmission range frontally
15 m
EF003843
Diameter detection range on floor
30 m
EF007575
Response value luminosity adjustable
true
EF003898
Teach-function for response value luminosity
true
EF002169
Material
Plastic
EF001257
Material quality
Thermoplast
EF000139
Surface protection
Untreated
EF006569
Surface finishing
matt
EF000007
Colour
White
EF003882
RAL-number (similar)
9010
EF006243
Transparent
false
EF006589
Min. switch-on time
30 s
EF006590
Max. duty cycle
60 min
EF006582
Detection angle horizontal
0, 360 °
EF003876
Substation input
true
EF001499
Bus system KNX
true
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
false
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF009466
Radio frequent bidirectional
false
EF001504
With bus connection
true
EF004530
Operation mode switch
false
EF007667
Switch-off delay self-learning
true
EF016048
DALI-2 certified
false
EF001992
Number of digital inputs
0
EF000259
Number of channels
4
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90314990
COO
Country of origin
HU
SUPPLIERALTNO
Alternative product number
2019300
REMARKS
ERP-GROUP 360
REACH_ERKLAERUNG
Declaration REACH
Declaration REACH
GEBRAUCHSANLEITUNG
Instructions for use
Instructions for use
DEEPLINK_PRODUKTSEITE
Deeplink product page
Deeplink product page
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Previews
3D
Boyut
2D