Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ETIMCLASS
ETIM class
EC000867, EC000872, EC002445
ETIMMC
ETIM modeling class
MC000100
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Inner corner ; Inner-/outer corner for wall duct ; Outer corner ; Universal inner-/outer corner for wall duct ;
EF005434
Angle
90 °
EF015223
Default angle (a)
90 °
EF000049
Depth (Ho)
mm
Enter value for EF000049
Depth (Ho)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF022519P1
Connection length (L1)
mm
Enter value for EF022519P1
Connection length (L1)
mm
cm
inch
ft
EF022519P2
Connection length (L2)
mm
Enter value for EF022519P2
Connection length (L2)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF000051
Shape
EF004430
Number of covers
EF005147
Cover width 1
mm
EF005148
Cover width 2
mm
EF005149
Cover width 3
mm
EF000010
Model
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF023790
Anti-bacterial treatment
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF005266
With protective foil
EF004826
With duct connector
EF004545
Mounting perforation in bottom
EF002922
Mounting method cover
EF004815
With cable fixing clip
EF005474
Degree of protection (IP)
EF004293
Impact strength
EF001742
Operating temperature
°C
EF005329
Symmetric
EF005146
Cover width
mm
Previews
3D
Dimension
2D