Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ETIMCLASS
ETIM class
EC001321
ETIMMC
ETIM modeling class
MC000142
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
CEE socket outlet ;
EF000010
Model
EF008153
Angle (a)
°
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF002647
IEC-amperage
mS/m
EF002648
Amperage according to UL/CSA (for UL-version)
A
EF001391
Number of poles
EF006726
Voltage according to EN 60309-2
EF006584
Clock hour position
h
EF006725
Identification colour
EF000116
RAL-number
EF005474
Degree of protection (IP)
EF002649
Connection system
EF000537
Cable entry
EF002169
Material
EF004019
Contact material
EF002558
Surface treatment contacts
EF002442
Type of fastening
EF001588
Insulated mounting
EF006050
Military model
Previews
3D
Dimension
2D