Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
CNSORDERNO
Productnumber
GLN
8712423001435
MAN
Manufacurer
Eaton
TYPE
Type
SERIE
Series
Systeem 55
EC
EC-code
EC000214
DESC
EC Description
Small distribution board
COMM
Comment
Top cable entry can be opened per pipe connection
EF000049
Depth
95.000 mm
EF010952
Depth 1
0.000 mm
EF010953
Depth 2
11.000 mm
EF010982
Depth cable entry 1
0.000 mm
EF010983
Depth cable entry 2
44.000 mm
EF000040
Height
mm
EF010005
Height 1
mm
EF010006
Height 2
mm
EF010989
Height row
46.000 mm
EF000266
Number of rows
EF000008
Width
220.000 mm
EF010984
Width cable entry 1
0.000 mm
EF010985
Width cable entry 2
154.000 mm
EF010990
Width row
215.000 mm
Previews
3D
Dimension
2D