Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ETIMCLASS
ETIM class
EC002500
ETIMMC
ETIM modeling class
MC000226
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Network cabinet ;
EF000122
Number of doors
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF011055
Depth cable entry (Dc)
mm
Enter value for EF011055
Depth cable entry (Dc)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF011056
Width cable entry (Wc)
mm
Enter value for EF011056
Width cable entry (Wc)
mm
cm
inch
ft
EF011057
Width door 1 (Wd1)
mm
Enter value for EF011057
Width door 1 (Wd1)
mm
cm
inch
ft
EF011058
Width door 2 (Wd2)
mm
Enter value for EF011058
Width door 2 (Wd2)
mm
cm
inch
ft
EF006795
Mounting level
EF000010
Model
EF006796
Type of profile rail
EF000249
Type of ventilation
EF008458
Modular spacing
EF003561
Number of height units
EF000258
Max. load capacity
kg
EF007375
With roof plate
EF007376
With earthing
EF007377
With front door
EF007383
With sidewall
EF002169
Material
EF006569
Surface finishing
EF000007
Colour
EF000116
RAL-number
EF007551
Demountable
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Previews
3D
Dimension
2D