Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ETIMCLASS
ETIM class
EC000474
ETIMMC
ETIM modeling class
MC000278
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Screw clamp ; Screw clamp (Model with inner thread) ;
EF000010
Model
With internal thread
EF000125
Thickness (D)
mm
Enter value for EF000125
Thickness (D)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
EF003563
Thread size (metric) (M1)
EF011542
Thread size connection 2 (metric) (M2)
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
EF006051
Horizontal mounting
EF024092
Vertical mounting
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF001758
Thread type
EF003715
Thread size (imperial)
EF012132
Thread per inch
EF006596
Suitable for flange thickness
mm
EF007703
Bore diameter
mm
EF005214
Tube/cable diameter
mm
EF004571
Breaking load
N
EF006235
Permitted net load
N
Previews
3D
Dimension
2D