Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ETIMCLASS
ETIM class
EC003624
ETIMMC
ETIM modeling class
MC000428
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Tube radiator (electric)
EF001274
Number of tubes (AR)
EF010822
Bracket distance (BA)
mm
Enter value for EF010822
Bracket distance (BA)
mm
cm
inch
ft
EF009197
Bracket height (Bh)
mm
Enter value for EF009197
Bracket height (Bh)
mm
cm
inch
ft
EF010979
Position electrical connection (CA)
500, -100, 0 mm
EF010979X
Position electrical connection (CA)
mm
Enter value for EF010979X
Position electrical connection (CA)
mm
cm
inch
ft
EF010979Y
Position electrical connection (CA)
mm
Enter value for EF010979Y
Position electrical connection (CA)
mm
cm
inch
ft
EF010979Z
Position electrical connection (CA)
mm
Enter value for EF010979Z
Position electrical connection (CA)
mm
cm
inch
ft
EF010979H
Position electrical connection (CA)
mm
Enter value for EF010979H
Position electrical connection (CA)
mm
cm
inch
ft
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010728
Distance to fastening (He1)
mm
Enter value for EF010728
Distance to fastening (He1)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021554
Length 1 (Le1)
mm
Enter value for EF021554
Length 1 (Le1)
mm
cm
inch
ft
EF021555
Length 2 (Le2)
mm
Enter value for EF021555
Length 2 (Le2)
mm
cm
inch
ft
EF024643
Radiator design
EF002227
Type of collector
EF024662
With console
EF000301
Swivelling
EF024637
Shape of radiation tube
EF002169
Material
EF002196
With fan
EF006342
Max. input power heating
W
EF021299
Max. input power fans
W
EF004127
Supply voltage
V
EF004687
Frequency supply voltage
Hz
EF010733
Position control panel
EF024361
Suitable for wireless remote control
EF000483
With remote control
EF000670
Power control
EF000256
With time switch clock
EF000007
Colour
EF024897
Degree of gloss
EF000008
Width
EF000167
Weight
kg
EF005474
Degree of protection (IP)
EF000004
Protection class
EF001471
Digital indication
EF000955
Suitable for bus connection
EF000841
Programmable
EF004900
Adaptive (self-learning)
EF012631
Consumption indication
EF012384
Operation by app
EF006009
With mounting material
EFSE0002
Type approval according to BBR/EKS
Previews
3D
Dimension
2D