Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1060200
MANUNAME
Manufacturer Name
Theben AG
MANUTYPEDESC
Manufacturer Type Description
thePiccola S360-100 DE WH
DESCSHORT
Short Description
Motion detector for ceiling installation, control for lighting
DESCLONG
Long Description
Motion detector for ceiling installation, detection area round, automatic brightness-dependent control for lighting, mixed light measurement, brightness values and switch-off delay adjustable, parallel connection possible)
INTNO
International product number
4003468100622
SA
Sensor area
LOG
Level of Geometry
A
Mounting height
0.0 m
EBD
Sensor area coverage dimensions
EF000003
Mounting method
EV000383
EF010517
Operating height (CH)
20 mm
EF010945
Diameter 1 (D1)
44 mm
EF010946
Diameter 2 (D2)
25 mm
EF000218
Built-in depth (ID)
29 mm
EF004265
Built-in length (IL)
24 mm
EF000846
Built-in width (IW)
24 mm
EF010886
Surface height (SH)
8 mm
EF000010
Model
Motion detector
EF020270
Sensor type
Passive infrared
EF009569
With DALI interface
false
EF003863
Constant light control
false
EF003858
HVAC-control
false
EF011991
Forced switch on
false
EF003920
Forced switch off
false
EF006311
Animal zone
false
EF000147
Creep-under protection
false
EF003904
Networkable
true
EF004101
Scan angle
360 °
EF008011
Optimum mounting height
2.500 m
EF001098
Staircase monitoring
true
EF001099
Bridging switch
false
EF001323
Max. transmission range sideways
4 m
EF001322
Max. transmission range frontally
4 m
EF003843
Diameter detection range on floor
8 m
EF001198
Suitable for wireless transmission
false
EF003848
Remote operation
false
EF000483
With remote control
false
EF003429
Response value sensitivity adjustable
false
EF007575
Response value luminosity adjustable
true
EF003890
With signal unit
false
EF003898
Teach-function for response value luminosity
true
EF021180
Suitable for ceiling mounting
true
EF006644
Suitable for wall mounting
false
EF003808
Dim function with dimmer basic element
false
EF000124
Connection type
Screw clamp
EF002169
Material
Plastic
EF001257
Material quality
Thermoplast
EF000025
Halogen free
false
EF000139
Surface protection
Untreated
EF006569
Surface finishing
matt
EF023790
Anti-bacterial treatment
false
EF000007
Colour
White
EF003882
RAL-number (similar)
9010
EF006243
Transparent
false
EF005474
Degree of protection (IP)
IP40
EF004293
Impact strength
IK04
EF000187
Voltage type
AC
EF000416
Frequency
50, 60 Hz
EF006589
Min. switch-on time
30 s
EF006590
Max. duty cycle
30 min
EF000194
Switch-off delay
1800 s
EF006582
Detection angle horizontal
0, 360 °
EF003814
Response value luminosity
5, 1000 lx
EF001503
Max. switching power
2000 W
EF015953
Max. switching power LED
600 W
EF003832
Suitable for C-load
false
EF001731
Temperature
-20, 50 °C
EF001732
Max. starting current
10 A
EF011992
Min. starting current
0.100 A
EF003876
Substation input
false
EF005624
With alarm function
false
EF000008
Width
44 mm
EF000040
Height
43 mm
EF000049
Depth
44 mm
EF000551
Diameter
44 mm
EF000943
Built-in diameter
36 mm
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF014927
Compatible with Amazon Alexa
false
EF011072
IFTTT support available
false
EF000002
Nominal voltage
230 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90314990
COO
Country of origin
CN
SUPPLIERALTNO
Alternative product number
1060200
REMARKS
ERP-GROUP 450
REACH_ERKLAERUNG
Declaration REACH
Declaration REACH
GEBRAUCHSANLEITUNG
Instructions for use
Instructions for use
DEEPLINK_PRODUKTSEITE
Deeplink product page
Deeplink product page
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Previews
3D
Dimension
2D