Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
Theben AG
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
KNX presence detector for ceiling mounting, 2xlight & 2xHVAC, max. 7x7 m
DESCLONG
Long Description
KNX presence detector for ceiling mounting, Two channels light for control of two light groups, Switching or constant light control, Operation as full or semi-automatic switchable, Brightness channel with cyclic output, Channel for room monitoring, Reduction of overrun time light with short presence, Mixed light measurement, Square detection area, Light switch-off delay self-learning, Switching between 2 brightness setpoints, Brightness setpoints adjustable via bus, Stand-by functionality, 2 presence channels with switch-on delay/inactive, Switch-off delay adjustable, Parameters remote controllable and readable (SendoPro 868-A), Master/slave operation selectable, Test functions, Scene control with two scenes, 8-bit scenes, Integrated bus coupling unit
INTNO
International product number
SA
Sensor area
A
Mounting height
m
LOG
Level of Geometry
EBD
Sensor area coverage dimensions
EF000003
Mounting method
EV000383
EF010517
Operating height (CH)
37 mm
EF010945
Diameter 1 (D1)
110 mm
EF010946
Diameter 2 (D2)
65 mm
EF000218
Built-in depth (ID)
16 mm
EF004265
Built-in length (IL)
29 mm
EF000846
Built-in width (IW)
29 mm
EF010886
Surface height (SH)
15 mm
EF000010
Model
Presence detector
EF006311
Animal zone
false
EF000147
Creep-under protection
false
EF008011
Optimum mounting height
3 m
EF001098
Staircase monitoring
true
EF001323
Max. transmission range sideways
4 m
EF001322
Max. transmission range frontally
4 m
EF003843
Diameter detection range on floor
8 m
EF007575
Response value luminosity adjustable
true
EF003898
Teach-function for response value luminosity
true
EF002169
Material
Plastic
EF001257
Material quality
Thermoplast
EF000139
Surface protection
Untreated
EF006569
Surface finishing
matt
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
false
EF006589
Min. switch-on time
30 s
EF006590
Max. duty cycle
60 min
EF006582
Detection angle horizontal
0, 360 °
EF003876
Substation input
true
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
COO
Country of origin
HU
SUPPLIERALTNO
Alternative product number
REMARKS
ERP-GROUP 360
REACH_ERKLAERUNG
Declaration REACH
Declaration REACH
GEBRAUCHSANLEITUNG
Instructions for use
Instructions for use
DEEPLINK_PRODUKTSEITE
Deeplink product page
Deeplink product page
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Previews
3D
Dimension
2D